Check valves
Series VNV
These check valves are mainly used on vacuum gripper systems containing multiple suction pads in order to shut off individual suction pads which are not covered.
Thread size M5, G1/8, G1/4, G3/8, G1/2
Thread size M5, G1/8, G1/4, G3/8, G1/2
The check valves Series VNV are mainly used on vacuum gripper systems containing multiple suction pads in order to shut off individual suction pads which are not covered or accidently pulled away from the workpiece. In this way the gripper system can operate correctly maintaining the vacuum level necessary for the application.
Applications:
- Handling objects with different shape and dimensions with the same gripping system
Applications:
- Handling objects with different shape and dimensions with the same gripping system
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
Description | - ball seat valve with fixed bypass function - aluminium body with internal elements in brass - integrated dirt filter |
Coding example
VNV | - | MF | - | M5 |
VNV |
SERIES VNV = Check valve |
MF |
THREAD VERSION MF= G1 male/G2 female FM = G1 female/G2 male |
M5 |
THREAD M5 = M5 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 (MF version only) 1/2 = G1/2 |