text.skipToContent text.skipToNavigation
Mod. FR-5V

Mod. FR-5V

The kit includes:
1x connection flange
4x screws + 4x lock washers to connect the flange
1x locking set
4x screws + 4x lock washers to connect the gearbox
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit to connect the gearbox



Mod. Size Gearbox E1 E2 S LT BCD D1 D2 T1 T2 M B Max torque (Nm) J (Kgmm²) Weight [g]
FR-5V-50 50 GB-060 65 65 6 35 52 14 40 10 - 5 7.9 30 5.49 130
FR-5V-65 65 GB-080 84 84 9 40 70 20 60 12 3.5 6 9.8 125 31.20 300
FR-5V-80 80 GB-120 115 115 13 55 100 25 80 18 4.5 10 15.8 215 90.06 620


Kit to connect the gearbox



Mod. Size Gearbox E1 E2 S LT ØBCD ØD1 ØD2(H7) T1 T2 M B Max torque [Nm](A) J (Kgmm²) Weight (g)
FR-5V-50 50 GB-060 65 65 6 35 52 14 40 10 5 7,9 30 5,49 130
FR-5V-65 65 GB-080 84 84 9 40 70 20 60 12 3,5 6 9,8 125 31,20 300
FR-5V-80 80 GB-120 115 115 13 55 100 25 80 18 4,5 10 15,8 215 90,06 620
(A)value refers to ideal mounting and operating conditions. For further details, please contact service@camozzi.com

We think you are in United States.
Update your location?