text.skipToContent text.skipToNavigation
Mod. SMS-5V

Mod. SMS-5V

Supplied with:
1x plate
2x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Sensor holder kit Mod. SMS-5V



Mod. Size A B C D E
SMS-5V-50 50 7.5 30 32 100 30
SMS-5V-65/80 65 5 30 47 112.5 30
SMS-5V-65/80 80 5 30 63 167.5 30


Sensor holder kit Mod. SMS-5V



Mod. Size A B C D E
SMS-5V-50 50 7,5 30 32 100 30
SMS-5V-65/80 65 5 30 47 112,5 30
SMS-5V-65/80 80 5 30 63 167,5 30


We think you are in United States.
Update your location?