text.skipToContent text.skipToNavigation
Series RPGB

Series RPGB

Angular, not self-centering, single-acting, Normally Open
Models: Flat Finger, Short Finger, Flat Finger with sensor
Size 8, 12 mm
The external design, the choice of materials and the search for miniaturization makes Series RPGB a compact and lightweight solution.
The D model is provided with a finger having a slot for the installation of a magnetic sensor which is able to detect the grip of the piece.

Its technical features ensure a high gripping force and make this gripper particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
Series
Accessories
6 Products found
Mod. RPGB-12-D
Mod. RPGB-12-C
Mod. RPGB-12-A
Mod. RPGB-08-D
Mod. RPGB-08-C
Mod. RPGB-08-A
Operation Single-acting, normally open
Materials Anodized aluminium body and fingers, HNBR seals
Working pressure 2.5 bar ÷ 8 bar
Working temperature 0°C ÷ 60°C
Max frequency 3 Hz
Lubrication Not necessary
Ports M5
Fluid Filtered air, class 6.8.4 according to ISO 8573-1, without lubrication
Size 8, 12 mm
Weights 15 g (size 8) - 50 g (size 12)
Gripping torque at 6 bar Opening torque at 6 bar Gripping force at 6 bar 25 Ncm (size 8) - 90 Ncm (size 12)
2 Ncm (size 8) - 5 Ncm (size 12)
7 N (size 8) - 30 N (size 12)
Closing time without load 10 ms
Opening time 30 ms
Full screen
Your configuration
Coding example
RPGB - 12 - A
RPGB SERIES
12 SIZE
08
12
A TYPE OF CONSTRUCTION
A = Flat finger
C = Short finger with mounting holes for extensions
D = Flat finger with sensor mounted (CSD-D-364)
We think you are in United States.
Update your location?