text.skipToContent text.skipToNavigation

SA-1412W

Name of Series   SA
Version   Without cap
Size/stroke   Size M14 x 1,5 / Stroke 12
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-1412W M14x1,5 67 - 4 - 58 4 5 - 19 12 65


We think you are in United States.
Update your location?