text.skipToContent text.skipToNavigation

D2CVB-BR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric with M8 connections
Type of solenoid valve   5/2 bistable
Size   16
Full screen
Your configuration

5/2-way solenoid valve, bistable, outlets on subbase - size 16

Connectors at the end of this
section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D2EVB-BR / D2CVB-BR 1,5 ÷ 7 -0,9 ÷ 10 950 EV26


We think you are in United States.
Update your location?