text.skipToContent text.skipToNavigation

QP3A025A063

Funktion   Double-acting, through-rod
Name der Serie   QP
Hub   63
Materialeigenschaften   Rolled stainless steel rod - AL tube profile
Bohrung   25
Vollbid
Ihre Konfiguration

Kurzhubzylinder Serie QP - durchgehende Kolbenstange

+ Hub
++ 2x Hub



Ø A B B1 B2 ØC(h8) D E G + G1 + H1 H J J1 K L L1 M M1 N ++ ØO P Q R R1 R2 SW T U V Z
12 23,8 15,5 13 - 6 25 25 34,5 34,5 12,3 12,3 3,5 - 5,8 3 - 5,5 4,5 41 - M3 M5 15,5 16,75 - 5 - 9 13,15 -
16 29 20 - - 8 29 29 38 38,8 10,9 10,9 3,5 - 5,8 3 - 8 4,5 46,4 16,6 M4 M5 20 - - 6 - - 14,5 -
20 37 25,5 20 - 10 39,25 39,25 38,1 39,1 9,8 9,8 5,5 - 9 6 - 8 4,5 47,7 19,5 M6 M5 25,5 27,75 - 8 - 15 20,75 -
25 40 28 26 - 10 40 40 36,3 39,1 8 8 5,5 - 10 5,5 - 8 4,5 47,1 22 M6 M5 28 - - 8 - - 20 -
32 45 34 32 33 12 55,5 47 39,5 40,5 9,5 9,5 5,5 M8 10,5 6 21 10 7,5 48,5 23,5 M6 G1\8 34 36 35 10 2,5 - 32 7
40 52 - - 40 16 57 52 42,4 44,4 10,7 10,7 5,5 M8 9 6 21 13,5 7,5 53,4 29,6 M8 G1\8 - - 40 13 3,5 - 31 8,5
50 64 - - 50 16 72 64 42,2 45,8 11,2 11,2 6,5 M8 10,5 6 21 13,5 9 54,8 37,5 M8 G1\4 - - 50 13 3,5 - 40 8,5
63 80 62 60 61 20 88 80 49,5 50,7 13 13 8,5 M12 15 8,5 31,5 13,5 9 58,5 50 M8 G1\4 60 62 61 17 4 - 48 8,5
80 98 - - 77 25 104 98 57,5 58,7 16,2 16,2 10,5 M12 17 10,5 31,5 15 10,5 69,5 62 M16 G3\8 - - 77 22 4 - 55 16,5
100 117 - - 94 25 123,5 117 68,5 69,7 20,3 20,3 10,5 M12 17 10,5 31,5 15 10,5 80,5 80 M16 G3\8 - - 94 22 4 - 65 16,5


We think you are in United States.
Update your location?