text.skipToContent text.skipToNavigation

ST322A032F020

Funktion   Double-acting
Name der Serie   ST
Hub   20
Bauform   Standard
Konstruktion   With female thread
Bohrung   32
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Anschlag-Zylinder Mod. ST32 (ISO 21287)



Ø AF BG B1 G ØD ØD1 ØD2 ØD3 ØD4 ØD5 ØD6 ØD7 E EE KF LA L1 L2 L4 P PL ØR RT SW1 T1 T2 T3 TG ZA ZB ZB
20 6 20 4 10,9 12 25 - - 9 5 9 4 35,8 M5 M3 5 9,5 68 73 2 6,5 10 M5 10 - 2,5 1,2 22 53,5 71 71
32 11 - 8 14,3 20 35 30 24 9 9 - 5 49,6 G1/8 M6 - 12 82 91 3,5 7,6 18 M6 17,5 2 2,5 2 32,5 61 88 88
40 14,5 - 8 14,3 25 43 35 29 12 12 - 5 57 G1/8 M8 - 12,5 90 101 5 7,6 22 M6 22 2 2,5 2,5 38 66,5 97 97
50 14,5 - 10 14,3 32 51 40 34 12 12 - 6 69,6 G1/8 M8 - 14,5 92,5 105 7 7,6 25 M8 28 2 3 2,5 46,5 65,5 81 81


We think you are in United States.
Update your location?