text.skipToContent text.skipToNavigation

32F2A020A010W

Funktion   Double-acting
Name der Serie   32
Hub   10
Sonstiges   High temperatures (double-acting, non-magnetic with FKM seals for high temperatures up to 140°C)
Materialeigenschaften   Anodized aluminium body, end blocks and piston,PU seals (rod, end-blocks OR and piston)
Version   Female rod thread
Bohrung   20
Accessories
Vollbid
Ihre Konfiguration

Kompaktzylinder Mod. 32F und 32M

+ Hub
1 = Befestigungsnut für Sensor



Ø A AF BG G ØD ØD1 ØD2 ØD3 ØD4 E EE KF KK LA PL RT SW1 T1 T2 TG ZA + ZB +
12 10 8 18 10,5 6 6 - - 9 27,5 M5 M3 M5 3,5 6 M4 5 - 2,1 16 35 39,2
16 12 10 18,5 10,5 8 6 - - 9 29 M5 M4 M6 3,5 6 M4 7 - 2,1 18 35 39,7
20 16 11 20 10,9 10 9 - - 9 35,8 M5 M6 M8 5 6,5 M5 8 - 2,5 22 36,8 42,5
25 16 11 20 11,9 10 9 - - 9 40,7 M5 M6 M8 5 7 M5 8 - 2,5 26 38,8 44,5
32 19 13 - 14,3 12 - 30 24 9 49,6 G1/8 M8 M10x1,25 - 7,6 M6 10 2 2,5 32,5 44 51
40 19 13 - 14,3 12 - 35 29 9 57 G1/8 M8 M10x1,25 - 7,6 M6 10 2 2,5 38 45 52
50 22 16 - 14,3 16 - 40 34 12 69,6 G1/8 M10 M12x1,25 - 7,6 M8 13 2 3 46,5 45 53
63 22 16 - 14 16 - 45 39 12 79,6 G1/8 M10 M12x1,25 - 7,6 M8 13 2 3 56,5 49 57
80 28 20 - 14,8 20 - 45 39 12 95,6 G1/8 M12 M16x1,5 - 7,7 M10 17 2 3 72 54 63,5
100 28 20 - 17,8 25 - 55 49 12 115,6 G1/8 M12 M16x1,5 - 8 M10 22 2 3 89 66,8 76,5
125 40 25 20 20 25 - 60 50 12 134,6 G1/4 M16 M20x1,5 - 10,5 M12 22 4 2,5 110 81 92


We think you are in United States.
Update your location?