text.skipToContent text.skipToNavigation

63MP2C032A0027EX

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 63 - Profilrohr, Mehrstellungsversion

X1 = Teilhub
X2 = Gesamthub



Ø EE L1 + L2 ++ L3 ++ L4
32 G1/8 76,5 171,5 197,5 18,5
40 G1/4 88,5 200 230 23
50 G1/4 87,5 199 236 24
63 G3/8 98 223 260 27
80 G3/8 104,5 236 282 27
100 G1/2 116 260 311 28
125 G1/2 132 264 329 0


We think you are in United States.
Update your location?