text.skipToContent text.skipToNavigation

50M2P16A0075

Funktion   Double-acting cushioned
Name der Serie   50
Hub   75
Materialeigenschaften   Anodized AL profile tube - PU and NBR seals - standard carriage
Version   Standard magnetic
Bohrung   16
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Zylinder Mod. 50M2P (Standard)

CDSS



Ø A B C D E F F1 G H I L L1 + L2+ M N P Q R S S1 T U V Z X Y W AA BB TG SW2
16 5 32 48 64 76 M4 8 6 2 M5 5,3 100 130 16 15 M3 8 42,5 28 27 13,5 10 18 24 4,5 24,5 27 29 30 18 4
25 8 50 80 100 120 M5 10 13 2,5 G1/8 9,5 150 200 22 25 M5 13,5 63 40 40 20 15 23 33 5,5 38 40 43 46 27 6
32 12 60 90 120 160 M6 15 14 4 G1/4 10,5 188 250 30 31 M6 15 80 52 52 26 18 27 46 7 48,5 45 54 60 36 6
40 12 55 90 110 150 M6 12 12 4 G1/4 17,5 226 300 35 37 M6 15 88,5 63 63 31,5 18 28 49 7 51 75 57 61 43 6
50 12 70 110 140 180 M6 12 12 4 G1/4 13,5 272 350 40 39 M8 16 103 74,5 76 38 18 28 57 7 59 85 65 69 53 10
63 16 90 140 180 220 M8 15 15 4 G3/8 17,5 342 430 45 44 M8 16 125 92 94 47 19 30 68 9 70 105 78 83 67 10
80 20 120 180 240 280 M10 20 18 4 G1/2 32 408 520 45 56 M10 18,5 153,5 115,5 117 58,5 20 32 83 11 86 120 95 101 83 12


We think you are in United States.
Update your location?