text.skipToContent text.skipToNavigation

94N1A20A010

Funktion   Single-acting, front spring
Name der Serie   94
Hub   10
Materialeigenschaften   Stainless steel, seals in NBR
Version   Standard
Bohrung   20
Bauform   Standard with locking ring for end cap Mod. V and piston rod lock nut Mod. U
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Zylinder Serie 94 und 95

+ Hub



Mod. Ø ØA AM BE CD D EE EW KK KW KW1 L L2+ L3 L4 L5 SW SW1 SW2 WF XC+
94 16 6 16 M16x1,5 6 21,2 M5 12 M6 4 5 9 51 14 5,5 15 5 10 24 22 82
94 20 8 20 M22x1,5 8 26,2 G1/8 16 M8 5 5 12 59 17,5 8 19 7 13 32 24 95
94-95 25 10 22 M22x1,5 8 32,5 G1/8 16 M10x1,25 6 5 12 64 18,5 7,5 20 8 17 32 28 104


We think you are in United States.
Update your location?