text.skipToContent text.skipToNavigation

40K2L160F0250

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 40K mit Mittelschwenklager Mod. F montiert

+ Hub
+ 1/2 Hub



Mod. Ø XV1 XV2+1/2 XV3 + TM TK TD TL UW R Hinweis
F-160 160 150 170 190 200 40 32 32 190 2
F-200 200 165 185 205 250 40 32 32 240 2
F-250 250 190 205 220 320 50 40 40 300 - fixing with 4 threaded tie-rods
F-320 320 220 230 240 400 70 50 50 400 - fixing with 4 threaded tie-rods


We think you are in United States.
Update your location?