text.skipToContent text.skipToNavigation

40K2L160A0315

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 40K

+ Hub



Ø gMM KK ØB PL G L1 AM VA EE WH L2+ ZJ + VD N RT BG TG E SW1 SW3 SW4 Cushion stroke
160 40 M36x2 65 25,5 15 55 72 6 G3/4 80 180 260 10 50 M16 24 140 180 36 4 55 48
200 40 M36x2 75 25,5 15 65 72 8 G3/4 95 180 275 25 50 M16 24 175 220 36 4 55 33
250 50 M42x2 90 30 25 75 84 8 G1 105 200 305 25 60 M20 25 220 270 46 6 65 50
320 63 M48x2 110 30 35 90 96 10 G1 120 220 340 25 65 M24 28 270 350 55 6 75 48


We think you are in United States.
Update your location?