text.skipToContent text.skipToNavigation

1303 12-M18X1,5

Vollbid
Ihre Konfiguration

Überwurfmutter Mod. 1303



Mod. D A L SW1 Gewicht [g]
1303 4-1/8 4 1/8 15,5 12 8
1303 6-1/8 6 1/8 15,5 12 8
1303 8-1/4 8 1/4 19 14 14
1303 10-3/8 10 3/8 21,5 17 24
1303 12-M18x1,5 12 M18x1,5 19,5 19 27


We think you are in United States.
Update your location?