text.skipToContent text.skipToNavigation

G7612 03-8-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Hohlschraube 3-fach mit Schwenkringstück Mod. G7612 03



Mod. A D E G H L N S W SW Gewicht (g)
G7612 03 4-1/8 4 G1/8 7,75 11,4 5 54 21 15,5 14 13 29
G7612 03 6-1/8 6 G1/8 7,75 11,4 5 54 21,5 15,5 14 13 30
G7612 03 6-1/4 6 G1/4 9,25 13,7 6 64,5 25 18,5 18,5 17 55
G7612 03 8-1/8 8 G1/8 7,75 13,7 5 54 23,5 15,5 14 13 34
G7612 03 8-1/4 8 G1/4 9,25 13,7 6 64,5 25,5 18,5 18,5 17 57


We think you are in United States.
Update your location?