text.skipToContent text.skipToNavigation

6550 6-OX1

Vollbid
Ihre Konfiguration

Winkel-Anschluss Mod. 6550



Mod. A C F M SW Gewicht [g]
6550 4 4 3.5 9 17.5 8 8
6550 5 5 5.5 10 20.5 9 15
6550 6 6 4 12.7 20 9 17
6550 8 8 5 14.2 22.5 11 22
6550 10 10 5.8 16.5 26 13 30
6550 12 12 7.3 19.5 26.5 15 44
6550 14 14 8.3 21.5 28.5 17 71


We think you are in United States.
Update your location?