text.skipToContent text.skipToNavigation
Mod CS-LR12HC

Mod CS-LR12HC

For power supply and analog command signal with external sensor

Cable with M12 12 pin connnector, 90°, female



Mod. Cable length (m) Shielding Pins
CS-LR12HC-C200 2 Unshielded 12
CS-LR12HC-C500 5 Unshielded 12
CS-LR12HC-D200 2 Shielded 12
CS-LR12HC-D500 5 Shielded 12


Cable with M12 12 pin connnector, 90°, female



Mod. Cable length (m) Shielding
CS-LR12HC-C200 2 Unshielded
CS-LR12HC-C500 5 Unshielded
CS-LR12HC-D200 2 Shielded
CS-LR12HC-D500 5 Shielded


We think you are in United States.
Update your location?