Manifold - double side valve - frontal outlets
Mod. P20*-0*
Manifold suitable for Series P - PL - PN - W
3-way solenoid valve
Use solenoid valves with screws for mounting on metal
Material: anodized aluminium
Series
Double manifold - P210-08
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
Mod. | Positions | L | L1 | L2 | L3 | 1 (P) | 3 (R) |
P204-0* | 4 | 53 | 39 | 18,5 | 16 | G1/8 | G1/8 |
P206-0* | 6 | 69 | 55 | 18,5 | 16 | G1/8 | G1/8 |
P208-0* | 8 | 85 | 71 | 18,5 | 16 | G1/8 | G1/8 |
P210-0* | 10 | 101 | 87 | 18,5 | 16 | G1/8 | G1/8 |
P212-0* | 12 | 117 | 103 | 18,5 | 16 | G1/8 | G1/8 |
Manifold - double side valve - frontal outlets
Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.
Mod. | Positions | L | L1 | L2 | L3 | 1 (P) | 3 (R) |
P204-0* | 4 | 53 | 39 | 18,5 | 16 | G1/8 | G1/8 |
P206-0* | 6 | 69 | 55 | 18,5 | 16 | G1/8 | G1/8 |
P208-0* | 8 | 85 | 71 | 18,5 | 16 | G1/8 | G1/8 |
P210-0* | 10 | 101 | 87 | 18,5 | 16 | G1/8 | G1/8 |
P212-0* | 12 | 117 | 103 | 18,5 | 16 | G1/8 | G1/8 |
Manifold - double side valve - frontal outlets
Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.
Mod. | Positions | L | L1 | L2 | L3 | 1 (P) | 3 (R) |
P204-0* | 4 | 53 | 39 | 18.5 | 16 | G1/8 | G1/8 |
P206-0* | 6 | 69 | 55 | 18.5 | 16 | G1/8 | G1/8 |
P208-0* | 8 | 85 | 71 | 18.5 | 16 | G1/8 | G1/8 |
P210-0* | 10 | 101 | 87 | 18.5 | 16 | G1/8 | G1/8 |
P212-0* | 12 | 117 | 103 | 18.5 | 16 | G1/8 | G1/8 |
Manifold - double side valve - frontal outlets
Can be fixed through DIN 46277/3 guide with the
accessory PCF-E520.
Mod. | Positions | L | L1 | L2 | L3 | 1 (P) | 3 (R) |
P204-0* | 4 | 53 | 39 | 18,5 | 16 | G1/8 | G1/8 |
P206-0* | 6 | 69 | 55 | 18,5 | 16 | G1/8 | G1/8 |
P208-0* | 8 | 85 | 71 | 18,5 | 16 | G1/8 | G1/8 |
P210-0* | 10 | 101 | 87 | 18,5 | 16 | G1/8 | G1/8 |
P212-0* | 12 | 117 | 103 | 18,5 | 16 | G1/8 | G1/8 |
Manifold - double side valve - frontal outlets
Can be fixed through DIN 46277/3 guide with the accessory PCF-E520.
Mod. | Positions | L | L1 | L2 | L3 | 1 (P) | 3 (R) |
P204-0* | 4 | 53 | 39 | 18,5 | 16 | G1/8 | G1/8 |
P206-0* | 6 | 69 | 55 | 18,5 | 16 | G1/8 | G1/8 |
P208-0* | 8 | 85 | 71 | 18,5 | 16 | G1/8 | G1/8 |
P210-0* | 10 | 101 | 87 | 18,5 | 16 | G1/8 | G1/8 |
P212-0* | 12 | 117 | 103 | 18,5 | 16 | G1/8 | G1/8 |