Series
Accessories
Electromec. axis s. 5e - 5ES050TBL0100DS1
Electromec. axis s. 5e - 5ES050TBL0150DS1
Electromec. axis s. 5e - 5ES050TBL0160DS1
Electromec. axis s. 5e - 5ES050TBL0200DS1
Electromec. axis s. 5e - 5ES050TBL0300DS1
Electromec. axis s. 5e - 5ES050TBL0500DS1
Electromec. axis s. 5e - 5ES050TBL1000DS1
Electromec. axis s. 5e - 5ES050TBL1400DS1
Electromec. axis s. 5e - 5ES050TBL2000DS1
Electromec. axis s. 5e - 5ES050TBL3000DS1
Electromec. axis s. 5e - 5ES050TBL4000DS1
Electromec. axis s. 5e - 5ES065TBL0100DS1
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
5E | S | 050 | TBL | 0200 | A | S | 2(500) |
5E | SERIES |
S |
PROFILE S = square section |
050 |
FRAME SIZE 050 = 50x50 mm 065 = 65x65 mm 080 = 80x80 mm |
TBL |
TRANSMISSION TBL = toothed belt |
0200 |
STROKE 0050 ÷ 4000 mm for size 050 0050 ÷ 6000 mm for sizes 065 and 080 |
A |
VERSIONS A = standard axis D = support axis H = reinforced axis (for sizes 65 and 80 only) |
S |
TYPE OF SLIDER S = standard L = long - only for standard axis (A version) |
2(500) |
NUMBER OF SLIDERS 1 = 1 slider 2(____) = 2 sliders at (____) mm step - only for standard axis (A) and standard slider (S) |
Taglia | A | B | E | E1 | F | Ø G1 | G2 | H | L1 | L2 | M1 | M2 | M3 | N | P1 | P2 | K1 | J1 | K2 | J2 | T1 | T2 | T3 | Y | W | Z1 | Z2 | S1 | S2 | S3 | S4 | V1 | V2 | V3 | V4 |
50 | 32,5 | 15 | 8,5 | 100 | 50 | 6 | 2 | 60 | 354 | 238 | 200 | 200 | 48 | 5 | 30 | 40 | M4 | 7 | M3 | 5 | 20 | ■ | 10 | ● | 230 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 6 | 12 | 4 | 5,5 |
65 | 35 | 20 | 8,5 | 125 | 65 | 8 | 3 | 75 | 438 | 288 | 250 | 250 | 63 | 5 | 40 | 53 | M5 | 8 | M3 | 6 | 23,5 | 18 | 10 | ● | 280 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 6 | 12 | 4 | 5,5 |
80 | 35 | 30 | 11,5 | 165 | 80 | 10 | 3 | 95 | 548 | 368 | 330 | 330 | 78 | 8 | 55 | 64 | M6 | 12 | M4 | 8,5 | 25 | 25 | 10 | ● | 360 | 8 | 4 | 5,4 | 6,8 | 3,65 | 5 | 8 | 16,5 | 6,8 | 9 |
* We recommend a coupling with a shaft of tolerance h8.
■ Dimension T2 in size 50 is not indicated because there is only one slot.
● Dimension Y indicates the hole for centralized lubrication by means of grease.
Size | WEIGHT STROKE ZERO [kg] | STROKE WEIGHT PER METER [kg/m] |
50 | 1,81 | 3,00 |
65 | 3,58 | 4,88 |
80 | 7,05 | 5,31 |
1-16/22 results