text.skipToContent text.skipToNavigation
Mod. 9592

Mod. 9592

Series
Accessories
Full screen
Your configuration

Bulkhead connectors Mod. 9592



Mod. A D D1 C G G1 L H h SW SW1 Weight (g) Package (pcs)
9592 8-M20x1,5-M16x1,5R 8x1 M16x1,5 M20x1,5 5 - - 41 10 2,5 22 24 83 10
9592 10/7-M22x1,5-M22x1,5R 10x1,5 M22x1,5 M22x1,5 8 - 31 44 10 2,5 27 28 120 10
9592 12-M24x1,5-M16x1,5R 12x1,5 M16x1,5 M24x1,5 6 - - 41 10 2,5 28 27 95 10


We think you are in United States.
Update your location?