text.skipToContent text.skipToNavigation
Mod. D2003

Mod. D2003

Series
Accessories
Full screen
Your configuration

Branch Tee adaptors Mod. D2003



Mod. d E F h M L SW Weight (g) Package (pcs)
D2003 M16x1,5 M16x1,5 18,5 21 10 18,5 37 20 53 10
D2003 M22x1,5/1 M22x1,5 22 27 11 22 44 26 85 10


We think you are in United States.
Update your location?