text.skipToContent text.skipToNavigation
Mod. D2022

Mod. D2022

Series
Accessories
Full screen
Your configuration

Elbow adaptors Mod. D2022



Mod. d D C E F G H h M SW SW1 Weight (g) Package (pcs)
D2022 M16x1,5-M16x1,5R M16x1,5 M16x1,5 8,2 28,5 21 24 9 10,5 26,5 15 22 60,5 10
D2022 M16x1,5-M22x1,5R M16x1,5 M22x1,5 8,2 30 21 30 9 10,5 26,5 15 27 71 10
D2022 M22x1,5-M22x1,5R M22x1,5 M22x1,5 8,2 33 27 30 9 11 22 24 27 88 10


We think you are in United States.
Update your location?