text.skipToContent text.skipToNavigation

7652 10-3/8

Full screen
Your configuration

Fittings Mod. 7652



Mod. A D E F G H L M N W SW Weight [g]
7652 10-3/8 10 G3/8 11,5 31 16 7 29 15 26,5 18,5 5 34


We think you are in United States.
Update your location?