text.skipToContent text.skipToNavigation
Mod. 7640

Mod. 7640

Assembled with Mod. 7632 02, 7632 03
Full screen
Your configuration

Fittings Mod. 7640 assembled with Mod. 7632 02, 7632 03



Mod. A F G L M N V W Weight [g]
7640 4-1/8 4 22,3 11,6 15,5 10,7 21 11 14 6
7640 6-1/8 6 22,3 11,6 15,5 10,7 21 11 14 7
7640 6-1/4 6 26,6 13,9 18,5 12,7 24,5 15,5 18,5 9
7640 8-1/8 8 26,6 13,9 15,5 12,7 22 11 14 10
7640 8-1/4 8 26,6 13,9 18,5 12,7 24,5 15,5 18,5 10
7640 10-1/4 10 31 16 18,5 15 26,5 15,5 18,5 13


We think you are in United States.
Update your location?