text.skipToContent text.skipToNavigation

QXB2A010A010

Operation   Double-acting (1 flange) radial / axial pressure supply
Name of Series   QX
Stroke   10
Materials   Anodized aluminium body, rolled stainless steel AISI 303 (QXT) or hardened steel C50 (QXB) piston rod
Version   Linear ball bearings
Bore   10
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders (single flange)

+ = add the stroke


+ = add the stroke
Stroke (mm) Ø 10 Ø 16 Ø 20 Ø 25 Ø32
A 42 58 62 76 94
B 16 21 25 30 37
C 40 56 60 71 92
E 13 19 22 27 35
F 33 42 50 60 75
G 4 5 6 6 8
I 3,5 2,5 4,5 4,5 4
M 8 10 12 12 16
Q 9 11 16 16 16
R 13 13 18 18 18
L1+ 48 57,5 67,5 70,5 80,5
L2+ 59,5 70 84 87 100,5
L3 32,1 34 39,5 44,0 46,5
L4 8,5 8,5 9 8,5 12
L5 16 20 25 30 30
L6 10 18 25 30 30 40
L6 20 28 25 30 30 40
L6 30 38 35 40 40 50
L6 40 48 35 40 40 50
L6 50 58 35 40 40 50
L6 75 83 45 60 60 70
L6 100 - 55 60 60 70
L7 13 13 20 20 20
L8 16 30 30 30 30
L9 10 22 25 30 30 40
L9 20 32 25 30 30 40
L9 30 42 35 40 40 50
L9 40 52 35 40 40 50
L9 50 62 35 40 40 50
L9 75 87 45 60 60 70
L9 100 - 55 60 60 70
L10 20,5 29 31 38 47
L11 31 52 57,2 71,5 47
H2 3,5 4,5 5,5 6,5 6,5
H3 2,5 4,0 4,0 4,0 4,0
H4 4,0 5,0 4,5 5,0 7,5
H5 6,5 6,0 6,0 6,0 7,5
H6 8,0 6,0 8,0 8,0 8,0
H7 3,0 3,0 4,0 4,0 4,0
H8 6,3 - - - -
H10 6,5 10,5 10,5 15 8,5
H11 8 16,5 20,2 21,5 28,5
H12 4 10,5 8,00 8,5 8,5
H13 8 - 9,0 13,0 20,0
H14 8 5,5 12,5 15,0 18,5
D1 M4 M5 M6 M8 M8
D2 6 7,5 9,5 10,5 10,5
D3 2,5 2,5 4 4 4
D4 M3 M3 M4 M5 M5
D5 M3 M4 M4 M5 M5
D6 M3 M3 M4 M4 M4
D7 2,5 2,5 4,0 4,0 4,0
D8 6,0 - - - -
D9 3,5 - - - -
D10 M4 M5 M5 M6 M6
NN 6 8 10 12 16
EE M5 M5 M5 M5 G1/8
J 4,3 - - - -
K 7 7 8 8 10
P 20 25 29 35 45

For out of standard intermediate strokes (ex. stroke 37), you have to consider the dimensions referring to the immediately higher stroke (ex. stroke 40) with a maximum permitted reduction of 10 mm.
We think you are in United States.
Update your location?