text.skipToContent text.skipToNavigation

32F2A025A15/45N

Operation   Double-acting
Name of Series   32
Stroke   More positions 15/45[15<45],  tandem
Materials   Anodized aluminium profile, end blocks and piston PU seals (rod - OR end block and piston)
Version   Female rod thread
Bore   25
Accessories
Full screen
Your configuration

Multi-position cylinders Mod. 32F2A/32M2A...X1/X2N

X1 = Partial stroke
X2 = Total stroke as operation scheme



Ø A AF BG ØD ØD2 ØD3 ØD4 E EE E1 H H1 H2 KF KK LA PL RT SW1 T1 T2 TG
25 16 11 16,5 10 - - 9 40,7 M5 - 76 81,7 44 M6 M8x1,25 5 7 M5 8 - 2,5 26
40 19 13 21,5 12 35 29 9 57 G1/8 - 86 93 48,2 M8 M10x1,25 5 7,6 M6 10 2 2,5 38
63 22 16 18,5 16 45 39 12 79,6 G1/8 12,5 93 101 44 M10 M12x1,25 6 7,6 M8 13 2 3 56,5
100 28 20 20 25 55 49 12 115,6 G1/8 25 121 130,7 60,5 M12 M16x1,5 6 8 M10 22 2 3 89


We think you are in United States.
Update your location?