text.skipToContent text.skipToNavigation

61M1P032A0010

Operation   Single-acting,  front spring (ø 32 ± ø 100)
Name of Series   61
Stroke   10
Construction   Standard with rod nut
Materials   AL end-blocks and piston,rolled stainless steel AISI 420B rod,anodized AL profile tube,zinc-plated steel tie-rods and tie-rod
Version   Standard,  magnetic
Bore   32
Accessories
Full screen
Your configuration

Cylinders Series 61

The single-acting cylinders, sizes ZJ and L2 are increased by 25 mm.

+ = add the stroke



Ø ØMM KK ØB PL L1 AM VA EE WH L2 + L3 ZJ + VD N R BG RT G TG E SW1 SW2 SW3 SW4 front/rear cushion stroke
32 12 M10x1,25 30 14 18 22 4 G1/8 26 94 5 120 5 26 13 16 M6 5 32,5 46 10 6 2 17 17 / 12
40 16 M12x1,25 35 15 21 24 4 G1/4 30 105 5 135 5 29 13,5 16 M6 5 38 55 13 6 2 19 20 / 17
50 20 M16x1,5 40 15 25 32 4 G1/4 37 106 5 143 6 29,5 16 16 M8 8 46,5 64,5 17 8 3 24 15 / 14
63 20 M16x1,5 45 21 26 32 4 G3/8 37 121 5 158 6 36,5 28 16 M8 8 56,5 75 17 8 3 24 17 / 16
80 25 M20x1,5 45 21 30 40 4 G3/8 46 128 0 174 7 36 30 19 M10 8 72 93 22 * 5 30 20 / 20
100 25 M20x1,5 55 23 35 40 4 G1/2 51 138 0 189 7 38,5 40 19,5 M10 8 89 110 22 * 5 30 21 / 19
125 32 M27x2 60 23,5 42 54 6 G1/2 65 160 6 225 8 43 50 23 M12 10,5 110 135 27 12 4 41 26 / 25
* = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?