text.skipToContent text.skipToNavigation

61M6P032A0450

Operation   Double-acting,  through-rod,  front and rear cushioned
Name of Series   61
Stroke   450
Construction   Standard with rod nut
Materials   AL end-blocks and piston,rolled stainless steel AISI 420B rod,anodized AL profile tube,zinc-plated steel tie-rods and tie-rod
Version   Standard,  magnetic
Bore   32
Accessories
Full screen
Your configuration

Cylinders Series 61 - through-rod

The single-acting cylinders sizes ZM and L2 are increased by 25 mm.

+ = add the stroke once
++ = add the stroke twice



Ø ØMM KK ØB PL L1 AM EE WH L2 + L3 ZM ++ VD N R BG RT G TG E SW1 SW2 SW3 SW4 Cushioning stroke
32 12 M10x1.25 30 14 18 22 G1/8 26 94 5 146 5 26 13 16 M6 5 32.5 46 10 6 2 17 17
40 16 M12x1.25 35 15 21 24 G1/4 30 105 5 165 5 29 13.5 16 M6 5 38 55 13 6 2 19 20
50 20 M16x1.5 40 15 25 32 G1/4 37 106 5 180 6 29.5 16 16 M8 8 46.5 64.5 17 8 3 24 15
63 20 M16x1.5 45 21 26 32 G3/8 37 121 5 195 6 36.5 28 16 M8 8 56.5 75 17 8 3 24 17
80 25 M20x1.5 45 21 30 40 G3/8 46 128 0 220 7 36 30 19 M10 8 72 93 22 * 5 30 20
100 25 M20x1.5 55 23 35 40 G1/2 51 138 0 240 7 38.5 40 19.5 M10 8 89 110 22 * 5 30 21
125 32 M27x2 60 23.5 42 54 G1/2 65 160 6 290 8 43 50 23 M12 10.5 110 135 27 12 4 41 26
* = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?