text.skipToContent text.skipToNavigation

6PF3P050A0150EX

Accessories
Full screen
Your configuration

Series 6PF cylinders

+ = add the stroke



Ø AM B BG E EE F G H KK L1 L2 L3 MM N PL R RT SW1 SW2 SW3 SW4 TG VA VD WH ZJ
50 32 40 16 64.5 G1/4 14 8 17 M16x1.5 25 106 5 20 29.5 15 16 M8 17 8 3 24 46.5 4 6 37 143
63 32 45 16 75 G3/8 14 8 24 M16x1.5 26 121 5 20 36.5 21 28 M8 17 8 3 24 56.5 4 6 37 158
80 40 45 19 93 G3/8 14 8 24 M20x1.5 30 128 0 25 36 21 30 M10 22 * 5 30 72 4 7 46 174
100 40 55 19.5 110 G1/2 14 8 26 M20x1.5 35 138 0 25 38.5 23 40 M10 22 * 5 30 89 4 7 51 189
125 54 60 23 135 G1/2 14 10.5 30 M27x2 42 160 0 32 43 23.5 50 M12 27 12 4 41 110 6 8 65 225
Table note: * = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?