text.skipToContent text.skipToNavigation

52M2P25A0050

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with standard carriage Mod. 52M2P

+ = add the stroke
K = cushion regulation screw

CDSS



Mod. Ø W E L1 I B G N L ØA ØX S1 T Z C1 C U F F1 H V S R P TG Q Q1
52M2P25A 25 100 149,5 200 G1/8 25 5 19 9,5 6 4,5 49 25 4,5 90 50 15 M5 7 70 22 45 60 M4 36 11 3
52M2P32A 32 120 184,5 240 G1/8 25 5,5 19 9,5 6 5,5 58 32 7,5 130 45 15 M5 7 100 22 54 69 M5 41 11 4
52M2P40A 40 150 222,5 300 G1/4 25 7 23 11,5 7 6,5 68 38 7,5 160 90 15 M5 9 130 22 64 82 M6 49 12 4
52M2P50A 50 175 262 350 G3/8 35 9 30 17 10 8,5 94 59 12,5 150 60 34 M8 16 180 46 90 115 M8 65 17 5
52M2P63A 63 200 300 400 G3/8 50 9,5 30 17 10 8,5 110 68,5 14,0 240 80 34 M8 16 180 46 106 131 M8 78 17 5


We think you are in United States.
Update your location?