text.skipToContent text.skipToNavigation

52M2P25A0090

Operation   Double-acting, cushioned, with air supply from both sides
Name of Series   52
Stroke   90
Materials   Anodized AL profile tube, NBR and PU seals, standard carriage
Version   Standard
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with standard carriage Mod. 52M2P

+ = add the stroke
K = cushion regulation screw

CDSS



Mod. Ø W E L1 I B G N L ØA ØX S1 T Z C1 C U F F1 H V S R P TG Q Q1
52M2P25A 25 100 149,5 200 G1/8 25 5 19 9,5 6 4,5 49 25 4,5 90 50 15 M5 7 70 22 45 60 M4 36 11 3
52M2P32A 32 120 184,5 240 G1/8 25 5,5 19 9,5 6 5,5 58 32 7,5 130 45 15 M5 7 100 22 54 69 M5 41 11 4
52M2P40A 40 150 222,5 300 G1/4 25 7 23 11,5 7 6,5 68 38 7,5 160 90 15 M5 9 130 22 64 82 M6 49 12 4
52M2P50A 50 175 262 350 G3/8 35 9 30 17 10 8,5 94 59 12,5 150 60 34 M8 16 180 46 90 115 M8 65 17 5
52M2P63A 63 200 300 400 G3/8 50 9,5 30 17 10 8,5 110 68,5 14,0 240 80 34 M8 16 180 46 106 131 M8 78 17 5


We think you are in United States.
Update your location?