text.skipToContent text.skipToNavigation

52M8P25A0130

Operation   Double-acting, cushioned, with air supply from one side only
Name of Series   52
Stroke   130
Materials   Anodized AL profile tube, NBR and PU seals, standard carriage
Version   Standard
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with standard carriage Mod. 52M8P

Where no dimensions are presented, refer to dimensions of cylinder model 52M2P.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52M8P25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52M8P32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52M8P40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4
52M8P50A 50 29,5 59 29 59 17 17 G3/8
52M8P63A 63 34 68,5 34 68,5 17 17 G3/8


We think you are in United States.
Update your location?