text.skipToContent text.skipToNavigation

52M2C25A0230

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with short carriage Mod. 52M2C

+ = add the stroke
K = cushion regulation screw

CDSS



Mod. Ø W L L1 I B G N E ØA ØX R C F F1 U T V S S1 TG P Z Q Q1
52M2C25A 25 67,5 9,5 135 G1/8 25 5 19 84,5 6 4,5 60 35 M5 7 15 25 22 45 49 36 M4 4,5 11 3
52M2C32A 32 77,5 9,5 155 G1/8 25 5,5 19 99,5 6 5,5 69 45 M5 7 15 32,5 22 54 58 41 M5 7,5 11 4
52M2C40A 40 95 11,5 190 G1/4 25 7 23 112,5 7 6,5 82 50 M5 9 15 38,5 22 64 68 49 M6 7,5 12 4
52M2C50A 50 105 17 210 G3/8 35 9 30 122 10 8,5 115 64 M8 16 34 59 46 90 94 65 M8 12,5 17 5
52M2C63A 63 125 17 250 G3/8 50 9,5 30 150 10 8,5 131 80 M8 16 34 68,5 46 106 110 78 M8 14 17 5


We think you are in United States.
Update your location?