text.skipToContent text.skipToNavigation

52M2C25A0675

Operation   Double-acting, cushioned, with air supply from both sides
Name of Series   52
Stroke   675
Materials   Anodized AL profile, NBR and PU seals, short carriage
Version   Standard
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with short carriage Mod. 52M2C

+ = add the stroke
K = cushion regulation screw

CDSS



Mod. Ø W L L1 I B G N E ØA ØX R C F F1 U T V S S1 TG P Z Q Q1
52M2C25A 25 67,5 9,5 135 G1/8 25 5 19 84,5 6 4,5 60 35 M5 7 15 25 22 45 49 36 M4 4,5 11 3
52M2C32A 32 77,5 9,5 155 G1/8 25 5,5 19 99,5 6 5,5 69 45 M5 7 15 32,5 22 54 58 41 M5 7,5 11 4
52M2C40A 40 95 11,5 190 G1/4 25 7 23 112,5 7 6,5 82 50 M5 9 15 38,5 22 64 68 49 M6 7,5 12 4
52M2C50A 50 105 17 210 G3/8 35 9 30 122 10 8,5 115 64 M8 16 34 59 46 90 94 65 M8 12,5 17 5
52M2C63A 63 125 17 250 G3/8 50 9,5 30 150 10 8,5 131 80 M8 16 34 68,5 46 106 110 78 M8 14 17 5


We think you are in United States.
Update your location?