text.skipToContent text.skipToNavigation

52M8C25A0750

Operation   Double-acting, cushioned, with air supply from one side only
Name of Series   52
Stroke   750
Materials   Anodized AL profile, NBR and PU seals, short carriage
Version   Standard
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with short carriage Mod. 52M8C

Where no dimensions are presented, refer to dimensions of cylinder model 52M2C.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52M8C25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52M8C32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52M8C40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4
52M8C50A 50 29,5 59 29 59 17 17 G3/8
52M8C63A 63 34 68,5 34 68,5 17 17 G3/8


We think you are in United States.
Update your location?