text.skipToContent text.skipToNavigation

52G2P25A0120

Operation   Double-acting, cushioned, with air supply from both sides
Name of Series   52
Stroke   120
Materials   Anodized AL profile tube, NBR and PU seals, standard carriage
Version   With slide bearing
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with slide bearing Mod. 52G2P

+ add the stroke
K = cushion regulation screw
jj = these holes are present in cylinder Ø32 only

CDSS



Mod. Ø W E L1 I L T U N C F F1 D B A H G M J J1 TG Z S R1 P V Q Q1 ØY2 Y ØX Y1 X1 Y3 C1 S1 R
52G2P25A 25 100 159 200 G1/8 9,5 25 30 19 30 M5 8 10,5 50 12,5 8,5 6,5 4,5 - - 36 4,5 45 75 M4 59 11 3 4 4,5 4 4,5 5,5 4 40 49 60
52G2P32A 32 120 191 240 G1/8 9,5 32,5 70 19 35 M5 11 10,5 50 17 8,5 6,5 4,5 M5 9 41 7,5 54 84 M5 69 11 4 4 4,5 4 7 8 4 40 58 69
52G2P40A 40 150 246 300 G1/4 11,5 38 55 23 55 M6 12 10,5 80 10 8,5 6,5 4,5 - - 49 7,5 64 100 M6 79 12 4 6 6,5 6 7 8 6 40 68 82
52G2P50A 50 175 270 350 G3/8 17 59 42 30 50 M8 16 10,5 94 23 8,5 6,5 4,5 - - 65 12,5 90 133 M8 112,5 17 5 - 6,5 6 3 3 6 40 94 115
52G2P63A 63 200 320 400 G3/8 17 68,5 60 30 60 M8 16 10,5 110 24 8,5 6,5 4,5 - - 78 14 106 150 M8 134,5 17 5 - 6,5 6 6,5 6,5 6 40 110 132


We think you are in United States.
Update your location?