text.skipToContent text.skipToNavigation

52G8P25A0160

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with slide bearing Mod. 52G8P

Where no dimensions are presented, refer to dimensions of cyl. mod. 52G2P.
The guide can be applied on the right side, if requested.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52G8P25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52G8P32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52G8P40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4
52G8P50A 50 29,5 59 29 59 17 17 G3/8
52G8P63A 63 34 68,5 34 68,5 17 17 G3/8


We think you are in United States.
Update your location?