text.skipToContent text.skipToNavigation

52R2P25A0200

Operation   Double-acting, cushioned, with air supply from both sides
Name of Series   52
Stroke   200
Materials   Anodized AL profile tube, NBR and PU seals, standard carriage
Version   With roller bearing
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with roller bearings Mod. 52R2P

+ add the stroke
K = cushion regulation screw
ff = these holes are not present in cylinder Ø25

CDSS



Mod. Ø W E L1 I L T U N C F F1 TG Z S R1 P V Q Q1 ØY2 Y ØX Y1 X1 Y3 C1 S1 R2 R
52R2P25A 25 100 160 200 G1/8 9.5 25 40 19 40 M5 7.5 36 4.5 45 97 M4 68 11 3 4 4.5 4 7 8 4 40 49 71 60
52R2P32A 32 120 201 240 G1/8 9.5 32.5 40 19 40 M6 9 41 7.5 54 109 M5 78 11 4 4 4.5 4 7 8 4 40 58 81.5 69
52R2P40A 40 150 252 300 G1/4 11.5 38 55 23 55 M6 12 49 7.5 64 145 M6 90.5 12 4 6 6.5 6 7 8 6 40 68 104.5 82


We think you are in United States.
Update your location?