text.skipToContent text.skipToNavigation

52R8P25A0200

Operation   Double-acting, cushioned, with air supply from one side only
Name of Series   52
Stroke   200
Materials   Anodized AL profile tube, NBR and PU seals, standard carriage
Version   With roller bearing
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with roller bearings Mod. 52R8P

Where no dimensions are presented, refer to dimensions of cylinder model 52R2P. The guide can be applied on the right side, if requested.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52R8P25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52R8P32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52R8P40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4


We think you are in United States.
Update your location?