text.skipToContent text.skipToNavigation

52R2C25A0265

Operation   Double-acting, cushioned, with air supply from both sides
Name of Series   52
Stroke   265
Materials   Anodized AL profile, NBR and PU seals, short carriage
Version   With roller bearing
Type of mounting   Standard
Bore   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with roller bearings Mod. 52R2C

+ = add the stroke
K = cushion regulation screw

CDSS



Mod. Ø W E L1 I L T U N C F F1 TG Z S R1 P V Q Q1 ØY2 Y ØX Y1 X1 Y3 C1 S1 R2 R
52R2C25A 25 67.5 95 135 G1/8 9.5 25 40 19 20 M5 7.5 36 4.5 45 97 M4 68 11 3 4 4.5 4 7 8 4 40 49 71 60
52R2C32A 32 77.5 115 155 G1/8 9.5 32.5 40 19 40 M6 9 41 7.5 54 109 M5 78 11 4 4 4.5 4 7 8 4 40 58 81.5 69
52R2C40A 40 95 143.5 190 G1/4 11.5 38 55 23 55 M6 12 49 7.5 64 145 M6 90.5 12 4 6 6.5 6 7 8 6 40 68 104.5 82


We think you are in United States.
Update your location?