text.skipToContent text.skipToNavigation

52R2P32A0133

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with roller bearings Mod. 52R2P

+ add the stroke
K = cushion regulation screw
ff = these holes are not present in cylinder Ø25

CDSS



Mod. Ø W E L1 I L T U N C F F1 TG Z S R1 P V Q Q1 ØY2 Y ØX Y1 X1 Y3 C1 S1 R2 R
52R2P25A 25 100 160 200 G1/8 9.5 25 40 19 40 M5 7.5 36 4.5 45 97 M4 68 11 3 4 4.5 4 7 8 4 40 49 71 60
52R2P32A 32 120 201 240 G1/8 9.5 32.5 40 19 40 M6 9 41 7.5 54 109 M5 78 11 4 4 4.5 4 7 8 4 40 58 81.5 69
52R2P40A 40 150 252 300 G1/4 11.5 38 55 23 55 M6 12 49 7.5 64 145 M6 90.5 12 4 6 6.5 6 7 8 6 40 68 104.5 82


We think you are in United States.
Update your location?