text.skipToContent text.skipToNavigation

52G8C40A1950

Operation   Double-acting, cushioned, with air supply from one side only
Name of Series   52
Stroke   1950
Materials   Anodized AL profile, NBR and PU seals, short carriage
Version   With slide bearing
Type of mounting   Standard
Bore   40
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with slide bearing Mod. 52G8C

Where no dimensions are presented, refer to dimensions of cylinder model 52G2C.
The guide can be applied on the right side, if requested.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52G8C25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52G8C32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52G8C40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4
52G8C50A 50 29,5 59 29 59 17 17 G3/8
52G8C63A 63 34 68,5 34 68,5 17 17 G3/8


We think you are in United States.
Update your location?