text.skipToContent text.skipToNavigation

52R8C40A0650

Operation   Double-acting, cushioned, with air supply from one side only
Name of Series   52
Stroke   650
Materials   Anodized AL profile, NBR and PU seals, short carriage
Version   With roller bearing
Type of mounting   Standard
Bore   40
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders with roller bearings Mod. 52R8C

Where no dimensions are presented, refer to dimensions of cylinder model 52R2C. The guide can be applied on the right side, if requested.

CDSS



Mod. Ø T1 T2 T3 T4 L2 L3 I
52R8C25A 25 13,5 29,5 13,5 28,5 8 11 G1/8
52R8C32A 32 17,5 34,5 17,5 34,5 9,5 9,5 G1/8
52R8C40A 40 15,5 38 20,5 42,5 11,5 11,5 G1/4


We think you are in United States.
Update your location?