text.skipToContent text.skipToNavigation

94N2A16A010V

Operation   Double-acting
Name of Series   94
Stroke   10
Other   Rod seal in FKM
Materials   Stainless steel, seals in NBR
Version   Standard
Bore   16
Type of design   Standard with locking ring for end cap Mod. V and piston rod lock nut Mod. U
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders Series 94 and 95

+ = add the stroke



Mod. Ø ØA AM BE CD D EE EW KK KW KW1 L L2+ L3 L4 L5 SW SW1 SW2 WF XC+
94 16 6 16 M16x1,5 6 21,2 M5 12 M6 4 5 9 51 14 5,5 15 5 10 24 22 82
94 20 8 20 M22x1,5 8 26,2 G1/8 16 M8 5 5 12 59 17,5 8 19 7 13 32 24 95
94-95 25 10 22 M22x1,5 8 32,5 G1/8 16 M10x1,25 6 5 12 64 18,5 7,5 20 8 17 32 28 104


We think you are in United States.
Update your location?