text.skipToContent text.skipToNavigation

D-E-90-40

Full screen
Your configuration

Rear and front flange Mod. D-E INOX

+ = add the stroke



Mod. Ø E ØFB MF TF UF W ZF R
D-E-90-40 40 52 9 10 72 90 20 145 36


Front and rear flange Mod. D-E INOX

+ = add the stroke



Mod. Ø E ØFB MF TF UF W ZF+ R
D-E-90-32 32 45 7 10 64 80 16 130 32
D-E-90-40 40 52 9 10 72 90 20 145 36
D-E-90-50 50 65 9 12 90 110 25 155 45
D-E-90-63 63 75 9 12 100 120 25 170 50
D-E-90-80 80 95 12 15 126 150 30 190 63
D-E-90-100 100 115 14 15 150 170 35 205 75
D-E-90-125 125 140 16 20 180 205 45 245 90


We think you are in United States.
Update your location?