text.skipToContent text.skipToNavigation

BN-QL-40

Full screen
Your configuration

Narrow (shorter) foot mount Mod. BN-QL

+ = add the stroke



Ø Version Stroke range (mm) AH XA + G TR C SA + AO AB
12 QLM 5 ÷ 30 17 40,8 25 15,5 2 46,6 4,5 4,5
12 QLN 5 ÷ 30 17 29,8 25 15,5 2 35,6 4,5 4,5
16 QLM 5 ÷ 30 19 43,3 29 20 2 49,1 5 4,5
16 QLN 5 ÷ 30 19 31,3 29 20 2 37,1 5 4,5
20 QLM 5 ÷ 50 24 49,2 36 25,5 3,2 57,9 5,8 6,5
20 QLN 5 ÷ 50 24 37,2 36 25,5 3.2 45,9 5,8 6,5
25 QLM 5 ÷ 50 26 50,7 40 28 3,2 58,9 5,8 6,5
25 QLN 5 ÷ 50 26 40,7 40 28 3,2 48,9 5,8 6,5
32 QLM 5 ÷ 100 30 53,7 45 34 3,2 60,4 5,8 6,5
32 QLN 5 ÷ 50 30 43,7 45 34 3,2 50,4 5,8 6,5
32 QLN 75 ÷ 100 30 53,7 45 34 3,2 60,4 5,8 6,5
40 QLM 5 ÷ 100 33 60,2 52 40 3,2 66,9 7 6,5
40 QLN 5 ÷ 50 33 50,2 52 40 3,2 56,9 7 6,5
40 QLN 75 ÷ 100 33 60,2 52 40 3,2 66,9 7 6,5
50 QLM 5 ÷ 100 39 65,2 64 50 3,2 73,9 8 8,5
50 QLN 5 ÷ 50 39 55,2 64 50 3,2 63,9 8 8,5
50 QLN 75 ÷ 100 39 65,2 64 50 3,2 73,9 8 8,5
63 QLM 5 ÷ 100 46 72,2 77 60 3,2 82,4 9 11
63 QLN 5 ÷ 50 46 62,2 77 60 3,2 72,4 9 11
63 QLN 75 ÷ 100 46 72,2 77 60 3,2 82,4 9 11
80 QLM 5 ÷ 100 59 87,5 98 77 6 101,5 11,5 13
80 QLN 5 ÷ 50 59 77,5 98 77 6 91,5 11,5 13
80 QLN 75 ÷ 100 59 87,5 98 77 6 101,5 11,5 13
100 QLM 5 ÷ 100 71 99 117 94 6 111 12,5 13
100 QLN 5 ÷ 50 71 89 117 94 6 101 12,5 13
100 QLN 75 ÷ 100 71 99 117 94 6 111 12,5 13


Narrow (shorter) foot mount Mod. BN-QL

+ = add the stroke



Ø Version Stroke range (mm) AH XA + G TR C SA + AO AB
12 QLM 5 ÷ 30 17 40,8 25 15,5 2 46,6 4,5 4,5
12 QLN 5 ÷ 30 17 29,8 25 15,5 2 35,6 4,5 4,5
16 QLM 5 ÷ 30 19 43,3 29 20 2 49,1 5 4,5
16 QLN 5 ÷ 30 19 31,3 29 20 2 37,1 5 4,5
20 QLM 5 ÷ 50 24 49,2 36 25,5 3,2 57,9 5,8 6,5
20 QLN 5 ÷ 50 24 37,2 36 25,5 3.2 45,9 5,8 6,5
25 QLM 5 ÷ 50 26 50,7 40 28 3,2 58,9 5,8 6,5
25 QLN 5 ÷ 50 26 40,7 40 28 3,2 48,9 5,8 6,5
32 QLM 5 ÷ 100 30 53,7 45 34 3,2 60,4 5,8 6,5
32 QLN 5 ÷ 50 30 43,7 45 34 3,2 50,4 5,8 6,5
32 QLN 75 ÷ 100 30 53,7 45 34 3,2 60,4 5,8 6,5
40 QLM 5 ÷ 100 33 60,2 52 40 3,2 66,9 7 6,5
40 QLN 5 ÷ 50 33 50,2 52 40 3,2 56,9 7 6,5
40 QLN 75 ÷ 100 33 60,2 52 40 3,2 66,9 7 6,5
50 QLM 5 ÷ 100 39 65,2 64 50 3,2 73,9 8 8,5
50 QLN 5 ÷ 50 39 55,2 64 50 3,2 63,9 8 8,5
50 QLN 75 ÷ 100 39 65,2 64 50 3,2 73,9 8 8,5
63 QLM 5 ÷ 100 46 72,2 77 60 3,2 82,4 9 11
63 QLN 5 ÷ 50 46 62,2 77 60 3,2 72,4 9 11
63 QLN 75 ÷ 100 46 72,2 77 60 3,2 82,4 9 11
80 QLM 5 ÷ 100 59 87,5 98 77 6 101,5 11,5 13
80 QLN 5 ÷ 50 59 77,5 98 77 6 91,5 11,5 13
80 QLN 75 ÷ 100 59 87,5 98 77 6 101,5 11,5 13
100 QLM 5 ÷ 100 71 99 117 94 6 111 12,5 13
100 QLN 5 ÷ 50 71 89 117 94 6 101 12,5 13
100 QLN 75 ÷ 100 71 99 117 94 6 111 12,5 13


We think you are in United States.
Update your location?