text.skipToContent text.skipToNavigation

B-52-50

Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
B-52-50 50 7,5 365 225 7,5 12,5 13,5 8.5 65 89 40


Foot mount Mod. B-52

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
B-52-25 25 5 210 145 5 4,5 5,5 5,5 36 45 22
B-52-32 32 7,5 255 170 7,5 7,5 8,5 7 41 51 25
B-52-40 40 7,5 315 205 7,5 7,5 8,5 9 49 64 25
B-52-50 50 7,5 365 225 7,5 12,5 13,5 8,5 65 89 40
B-52-63 63 7,5 415 265 7,5 14 15 8,5 78 105 50


We think you are in United States.
Update your location?