text.skipToContent text.skipToNavigation

B-90-100

Full screen
Your configuration

Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB AH AO AT AU E TR SA+ XA+
B-90-100 100 14 75 16 6 41 115 75 220 230


Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB AH AO AT AU E TR SA+ XA+
B-90-32 32 7 32 11 4 24 45 32 142 144
B-90-40 40 9 36 8 4 28 52 36 161 163
B-90-50 50 9 45 15 5 32 65 45 170 175
B-90-63 63 9 50 13 5 32 75 50 185 190
B-90-80 80 12 63 14 6 41 95 63 210 215
B-90-100 100 14 75 16 6 41 115 75 220 230
B-90-125 125 16 90 25 8 45 140 90 250 270


We think you are in United States.
Update your location?