text.skipToContent text.skipToNavigation

45NUT016A0075

Operation   'U' self lubricating guide
Name of Series   45
Stroke   75
Materials   Anodized aluminium body,  stainless steel AISI 420B columns
Bore   12,  13,  14,  15,  16
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NUT for cylinders Series 16, 24, 25

+ = add the stroke



Ø TF TG TH TI TM TL TN UF1 UF G1 ØA C1 H W C L L1 L2 L3 L4 L5 L6 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
12 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6
16 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6


Guides Mod. 45NUT for cylinders Series 16, 24, 25

+ = add the stroke



Ø TF TG TH TI TM TL TN UF1 UF G1 ØA C1 H W C L L1 L2 L3 L4 L5 L6 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
12 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6
16 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6


We think you are in United States.
Update your location?